fbpx SmartRak 2.0 - Stand alone rack – 45U | Legrand Skip to main content
Catalogue No. SR45810BVA

SmartRak 2.0 - Stand alone rack – 45U

  • Width : 800mm
  • Height : 1000mm
  • Server rack cabinet suitable for use with patching, network and server equipment.
  • Stand-alone racks come with quick release side panels. 
  • Supplied with 2 single doors (600 mm width) or 1 single door and 1 double-leaf  door (800 mm width) – Standard door lock supplied with 02 Keys. 
  • Fully perforated honeycomb door with up to 80% ventilation. 
  • Plain top panel come with 2 cable entries with brush. 
  • Racks are equipped with 2 pairs panel mounts (front and back) with "U" markings. 
  • Racks supplied with 50 cage nuts and screws. Static weight load : 1,200 Kg. 
  • 1Supplied assembled. 

RESOURCES

Show more

Show less

Newsletter subscription