Temperature Control Breadcrumb Home Products Temperature Control Catalogue No. 571910+067459+571477 Temperature Control Unit With MyHome temperature control, you can define several zones where you adjust settings to your personal comfort temperature. Heating and air conditioning systems from various renowned manufacturers can be incorporated. The system only provides heating or cooling when and where it is needed, it not only increases comfort but also reduces energy consumption. Based on 2 wire BUS system Suitable for controlling heating and cooling systems Capacity to control up to 99 zones Install up to 9 thermostats per zone Capacity to control any kind of splitter using I.R. Integrates easily with MyHome Lighting, Sound Diffusion and Intercom systems Stylish switches available in the 17 luxurious Arteor finishes VIEW IN E-CATALOGUE RESOURCES Show more Show less MyHome Arteor Brochure Download All