RESIDENTIAL

#

KITCHEN

155:0+346:0+346:236+155:236 # 0:3:2.1

Socket outlet

# # # 397:428

Used to connect the electrical equipment. Legrand offers sockets in all major international standards and in a wide range of materials, colours and finishes.

Gas detector

# # # 668:263

Detects the presence of gas and emits acoustic and visual signals to warn the occupants. This information can be repeated in the room of your choice.

Sound system

# # # 500:249

For broadcasting music throughout the house; also provides the local call function in one room or a general call function throughout the house.

Multimedia touch screen

# # # 398:274

The touch screen can be used to control all the functions from a single point in the house: triggering a scenario, managing temperature and lighting, controlling the roller shutters, video door entry system, burglar alarm, etc.

Speaker

# # # 674:85

This loudspeaker can be installed in suspended ceilings and, via an ampli-tuner, broadcasts music and radio stations into one or more rooms in the house.

LIVING ROOM

347:0+463:0+463:248+621:459+199:459+347:237 # 199:143:1.98

Skirting light

# # # 293:174

Helps you find your way in the dark. Locator or night light function. Infrared detection.

Scenario controller

# # # 216:206

Used to create and control scenarios (light variation, roller shutters, temperature change, etc.). Dressed with kaolin glass, titanium or graphite touch plates.

ENTRANCE

463:0+606:0+606:124+463:124 # 445:1:4.07

Socket outlets

# # # 480:457

Used to connect the electrical equipment. Legrand offers sockets in all major international standards and in a wide range of materials, colours and finishes.

Speaker

# # # 165:174

This loudspeaker can be installed in suspended ceilings and, via an ampli-tuner, broadcasts music and radio stations into one or several rooms in the house.

Automatic switch

# # # 479:338

Can control the lighting by automatic detection and can be operated manually using a push-button.

Video Station

# # # 357:304

Allows to welcome the visitors and control access to the house in total safety. Can control an entire My Home system and, associated with scenarios, can control outdoor lighting.

CORRIDOR

465:138+610:137+614:247+551:243+551:159+502:160+502:246+464:247 # 463:144:4.95

Dimmer

# # # 432:237

Allows the control or dimming of lighting using a touch sensitive dimmer switch.

Wi-Fi access point

# # # 503:35

Provides wireless access to the home computer network and the Internet from any PC fitted with a Wi-Fi board.

Shutter control

# # # 679:232

Can control the raising/lowering of roller shutters, blinds and awnings directly. Exist in Zigbee radio and BUS versions.

GARAGE LAUNDRY STOREROOM

506:164+548:164+548:243+506:248 # 463:158:5.82

Electrical panel

# # # 234:71

The Ekinoxe panel is at the heart of the electrical installation and can accommodate up to 72 devices in its lagrest version. Panels can be mounted on the wall or on a service duct.

Communication cabinet

# # # 289:72

For distributing the telephone, TV and computer network throughout the house via RJ45 sockets.

OUTSIDE

621:40+750:0+841:0+841:317+622:246 # 510:73:2.29

Inground waymarkers

# # # 373:322

The Kalank light fittings are particularly suitable for intensive outdoor use.

Bulkhead light

# # # 422:179

Chosen for their special lines, the quality of their material and their singular colours or reflections, they play an active role in the visitor's perception of the building.

External socket

# # #426:280

For outdoor connection of electrical devices through reinforced weatherproofing. Sealing joints have been multiplied throughout the Plexo programme to guarantee an IP 55 rating.

MULTIMEDIA

422:271+644:263+828:330+648:439+533:331+419:322 # 386:167:1.8

My home web control

# # # 553:152

The My Home control system provides remote control and monitoring for a My Home installation in a house via a server and web page accessed by telephone or PC.

Tablet touch screen

# # # 67:164

Use the perfectly intuitive, high-tech graphic interface to access all home automation functions and centralise their operation.