Contact Us

Automatic Switches

Energy-saving Solution

These Soliroc weatherproof automatic switches reduce energy wastage by automatically turning lights on and off according to the presence of people.

  • Adjustable detection range: 3 to 10m
  • Horizontal detection angle: 180º
  • Adjustable light level threshold: 3 to 1000 lux
  • Adjustable time delay function: 1s to 16 seconds with a repetition cycle as long as movement is detected
  • Impact rating: IK10
  • Weatherproof rated: IP55

Downloads