Contact Us

Solid as a rock

Soliroc weatherproof switches and sockets are the premium choice for exposed environments such as sports and entertainment venues, public facilities, shopping centres and schools. They have an IK10 impact rating, an IP55 weatherproof rating, and vandal-proof features that make them resistant to graffiti and lighter flames. Not only is Soliroc robust and impossible to pull-off with bare hands, it's also stylish - a perfect complement to architecturally designed environments. 

Soliroc is a modular range - the frame, mechanism and cover are purchased separately so you can customise the fittings you need. Choose from more than 30 switch and socket options in the Legrand Arteor range to create powerpoints, USB charging modules and more.