Contact Us

USB Powerpoints

A charging option for every application

When installing into a brick wall or where a wall box is required, the Double Powerpoint with Integrated USB Charger turns the job into a formality. If charging very fast is expected, the Double Powerpoint with external driver is the way to go. With 2.4A output in each of its 2 USB sockets, it's the only one on the market to be able to charge two tablets simultaneously at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels.