Contact Us

Rocker Switches

Classic Styling

Tried and tested, the classic rocker switch is available in the Excel Life Dedicated Plate, Common Plate and Secure Plate series. The range includes:

  • Standard rocker switches 16A fluoro rated
  •  Single pole options up to 32A
  • Double pole options up to 20A
  • Intermediate switch mechanisms 
  • Mechanism colours: White and Urban Grey
  • Antimicrobial switches for hygiene sensitive environments

Download the Excel Life brochure to see the full range, including printed mechanisms, or visit the dedicated Excel Life website.

 Tip: Add the cool blue LED Illumination Rings to the 16A switches for a little extra wow factor.