Contact Us

Powerpoints

Safer Power

With internal safety shutters, these powerpoints contain an added safety barrier for extra peace of mind. Choose from a comprehensive range including:

  • 10A to 25A options
  • Round earth options
  • Autoswitch options
  • Models with extra switch holes where any single module can be inserted, such as a Surge Protection module.
  • Antimicrobial switches for hygiene sensitive environments

Download the Excel Life brochure to see the full range.