Contact Us

USB Powerpoints

Fast Charging

Add the powerful dual USB charging module to any wall plate for a modern power solution. Create: 

  • Powerpoints with USB charger 
  • Light Switches with USB charger 

With 2 x 2.1A or 2 x 2.4A capacity options the USB charging modules allow devices such as tablets, phones, fitness bands, smart watches, bike computers and the like to be charged at their maximum charging speeds, hours faster than competitor modules. Add them to kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels today!


  • Super fast USB powerpoints: get great location ideas for maximum convenience and less cord mess