Contact Us

Essential Kit

Simple & Functional

Complete intercom video kit (entrance panel, internal unit and power supply), perfect for retrofit (4 wire system). Its sturdy entrance panel provides strong weather resistance (IP54 / IK07) , while the internal unit features a 7" handsfree video screen.

  • 4 Wire system
  • 7" LCD internal unit
  • Wide-angle camera IP54/IK07 entrance panel
  • Up to 5 internal units and 2 entrance panels per installation