Contact Us

Putting a Stop to Energy Wastage

Ideal for offices and other commercial applications, a system of sensors is a simpler and more cost efficient alternative to complex building management systems.

Where standalone switch sensors are suitable for managing single or multiple areas, the networked SCS sensors and room controllers are ideal for easier management of larger areas such as an entire floor of an office building. You'll find the setting and monitoring of the sensors very easy with the mobile configurator device that allows 2-way communication: you can program a sensor as well as read how an existing sensor has been programmed.

Choose from a number of lighting management strategies to help you ensure there is just the right amount of light when and where it is needed, these include:

  • Occupancy-based control – lights are automatically turned on and off according to occupancy
  • Vacancy-based control – lights are manually turned on and automatically turned off
  • Daylighting control – lighting is held off when natural light rises above a preset level