Contact Us

Voltage Surge Protection

Voltage Surge Protection

Legrand's new SPD's provides solutions suitable for all types of installations and all risk levels. 

For protection against transient overvoltages to be effective, the position of the SPD in the installation and the type of SPD must be appropriate for the level of risk.

Legrand’s range of type 1 (T1) and 2 (T2) SPDs meet all the requirements of low voltage installations.

  • T1, T2 and T1 + T2 Type
  • Removable plug-in module
  • 20kA to 60kA protection
  • Full protection from main distribution boards to the load centers

Download the surge protection catalogue to view the full range and technical specifications.

Downloads