Contact Us

Power Factor Correction

Reactive Energy Compensation

Legrand Power Factor solutions improve power quality, save money and optimise productivity.

Legrand Capacitor Banks are modular in design for future extensions and easy maintenance, and equipped with de-tuned reactors for longer service life.

Alpimatic Capacitor Banks

  • Modular design for easy maintenance and fast extensions
  • Dry-type capacitor for longer service life
  • Self-healing Technology with excellent resistance to overvoltage and partial discharges
  • Equipped with de-tuned reactors for harmonic protection
  • Top or bottom entry option

Alpimatic Racks with De-tuned Reactors

  • Factory connected units for integration in universal cabinets
  • Dry-Type capacitor for longer service life
  • Contactor suitable for capacitive currents
  • De-tuned reactor with thermal protection
  • Set of 3 HRC fuses

Alpimatic Aluminium Can Capacitors

Fast and easy installation

  • Self-healing technology for longer service life
  • Low energy losses for better energy efficiency

Alptec8 Capacitor Bank Controller

  • Expandable up to 16 steps
  • Backlit graphic display
  • Front optical communication port to carry out fast programming, diagnostics and data downloading
  • Master slave function
  • Web server function and RS485 interface to monitor values of the controller by Ethernet
  • Harmonic currents and system parameters measurement