Contact Us

MCCBs

Moulded Case Circuit Breakers

Choose from a comprehensive range of Moulded Case Circuit Breakers for switching and control of low voltage electrical lines.

  • Integrated earth leakage protection or metering options available
  • Thermal magnetic options from 16 to 1600 A
  • Breaking capacity options up to 70 kA
  • Meet IEC 60947-2

Download the Power Protection catalogue to view the full range complete with specification detail.


  • Legrand - MCCBs – DPX<sup style="font-size:10px;position:relative;bottom:10px">3</sup> Overview