Contact Us

Fuse Carriers

Fuse Carriers

These inline fuse carriers are designed to protect against short-circuits and over-loads. They connect and disconnect electrical circuit parts without load or at full load. 

  • 125 A up to 630 A ratings
  • Compatible with HRC blade type cartridge fuses, size 000 up to size 2
  • Fuse can be checked through window
  • Enable safe handling while energised
  • Voltage control via small opening in window
  • Sealable cover
  • Simultaneous switching on all poles

Download the Power Protection catalogue to view the full range complete with specification detail.