Contact Us

Chassis

Chassis Distribution Systems

Optimise power distribution in installations from 250 to 1600 A with these fishbone chassis. 

  • 250 A DIN MCB chassis, up to 1600 A MCCB chassis
  • 12 to 72 pole options
  • Dual feed and top - bottom feed options
  • Withstand capacity: From 25 kA/0.1s (250 A DIN chassis) up to 63 kA/1s (1250/1600 A chassis)
  • Split DIN chassis 250 A available upon request.
  • Hybrid chassis (630A up to 1600A), made-to-order available upon request. 

Download the Power Protection catalogue to view the full range complete with specification detail.