Contact Us

Voltage Surge Protectors

Voltage Surge Protectors

Protect valuable electronic devices (computers, TVs, home cinema systems etc.) from power surges.

  • 15 kA up to 70 kA protection
  • Type 2 (class II/C) for main boards, distribution boards and consumer units
  • Protection for telephone and data lines
  • 1 pole up to 4 pole protected
  • Solutions to meet IEC 61643-1, IEC 61643-21, and EN 61643-11

Download the Power Protection catalogue to view the full range complete with specification detail.


  • Legrand - MCCBs – DPX<sup style="font-size:10px;position:relative;bottom:10px">3</sup> Overview