Contact Us

Stainless Steel Cabinets

Stainless Steel Cabinets

For better protection in harsh environments, such as offshore, naval environments and where chlorides are present, use these Atlantic Stainless Steel cabinets. 

  • IP66 weatherproof rating
  • IK10 impact rating
  • 304L and 316L options
  • Sizes: From 300x200x160 up to 1400x800x400mm
  • Full range of plain plates, modular chassis, internal doors, roofs and plinthes available.

Download the Legrand catalogue to view the full range complete with specification detail.