Contact Us

Domestic Enclosures

Domestic Load Centres & Enclosures

Designed specifically for domestic use, we offer an extensive range of modern enclosures to make it easier for you to find the most pratical and economical solution for each project.

  • Flush mounting and surface mounting options
  • Weatherproof IP65-IK10 options
  • 1 pole to 48 pole capacity
  • Supplied with door, neutral & earth bars, labels, accessories and DIN rail (load centres 12 to 48 pole)
  • Spare doors and metal back plates also available separately
  • Meet AS3132, ASC3000/2.21.1.2
  • NBN enclosure available

Download the Power Protection catalogue to view the full range complete with specification detail.