Contact Us

Distribution Boards

Distribution Boards

With generous wiring space, full size earth and neutral bars and 2 IP ratings, these robust Distribution Boards make setting-up a system easy work.

  • 24, 36, 48, 60, 72 and 84 pole options
  • Fully welded construction - full width removable gland plate
  • 2 finishes: Grey RAL 7035 and Orange RAL2000
  • Chassis: 250A, 25 kA/0.1s withstand capacity
  • Option for 400A chassis and split chassis distribution boards available upon request

Download the Power Protection catalogue to view the full range complete with specification detail.