fbpx EMERGENCY LUMINAIRES | Legrand Skip to main content
Catalogue No. 659528/LI

Economy WP LED Batten

A range of IP65 Polycarbonate body weather proof LED battens with IK08 impact rating with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.



 

Catalogue No. 659623LI

Economy LED Twinspot

A simple non-maintained IP65 twin LED spotlight with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

Catalogue No. 659300MA

WP3 LED WEATHERPROOF BATTENS

Ideal for car parks, shopping centres, stairwells, industrial sites and general security lighting, these weatherproof luminaires perform in all conditions, including: humid, damp, dusty and corrosive.
 

  • 4 Lumen Select Options from 1900 lm to 6890 lm
  • SCDM<4
  • CRI>90- Better colour exposure to sorrounding
  • Efficacy ~ 125-132 lm/ W
  • LP70/B50- 250,000 hrs 
  • IP 65 and IK 08 PC Body 
  • Motion ON/OFF, Motion Dimming & Dali Lumen control options


 

Catalogue No. 659515LI

Twin LED Spotlight

A non-maintained IP65 twin LED spotlight with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.



 

RESOURCES

Show more

Show less

Catalogue No. 659322SA

Economy LED Batten

A non-obtrusive indoor LED battens with selectable Tri-colour LEDs. Available in Mains and Emergency models. Emergency models with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. Also available with an integrated microwave ON/OFF sensor for further energy savings.

Newsletter subscription