Contact Us

Plazza LED Floodlight

PLAZZA LED Floodlight

Ideal for car parks, small sports fields, and tennis courts.

A complete range of innovative and aesthetic design outdoor LED floodlighting for a robust, energy efficient solution that will stand the test of time.

  • Up to 30,000 lumens
  • 4,000 K colour temperature
  • Long life LEDs (L70 @ 50,000 hours) reduce maintenance costs
  • CRI > 80, up to 300W power consumption
  • IP66 ingress protection
  • IK08 impact resistant
  • Surface mount
  • Adjustable mounting bracket
  • Installation accessory available for pole mounting.