Contact Us

Outdoor Brilliance

Outdoor Brilliance

Ideal for general security applications, commercial exteriors and walkways, schools and stairwells, use these LED luminaires for a robust, energy efficient solution that will stand the test of time.

  • Up to 70% more energy efficient compared with 2x26W CFLs
  • 900, 1500, 1600 and 1,800 lumen options
  • 18W LED, 4000K
  • Long life LEDs (L70 @ 50,000 hours) reduce maintenance costs
  • CRI > 80 - suitable for security applications
  • Robust die-cast aluminium construction
  • IP65 ingress protection
  • Ta rating up to 40°C - suitable for industrial environments
  • Available in plain, guard and eyelid models
  • IK10 impact resistant
  • Standalone or networked wireless Axiom emergency models