Contact Us

Vortex LED Highbay

Commercial Efficiency

 

Ideal for warehouses, factories, storage facilities and shopping centres, this powerful highbay is 58% more energy efficient than traditional metal halide highbays, outputs 17,800 lumens and features the following:

      
  • Innovative heat sink and on board Thermal Management Control (TMC) ensuring protection, long life of driver and LEDs
  •   
  • Long life LEDs (L70 @ 50,000 hours) for lower maintenance costs
  •   
  • Instant light - there is no warm-up delay like with HID lamps
  •   
  • Wide (WD) optical distribution - ideal for warehouse installations
  •   
  • IP65 protection and a Ta rating up to 40℃ - making it suitable for industrial environments
  •   
  • 3 pin flex and plug for easy installation
  •  
  • NSW IPART approved
  •   
  • Case study video