All Arteor switches and sockets are available in these 17 luxurious finishes.
White
Pearl Alu
Graphite
Tattoo
Casual
Formal
Mirror Black
Mirror Red
Mirror Taupe
Mirror White
Gold Brass
Stainless Steel
Light Oak
Wenge Style
Club Leather
Galuchat
Woven Metal
Perfect for unit blocks, renovations or anywhere it's difficult to run-in new cabling, or when you need a 2-way switch (like in a hallway) and additional cabling is not an option, these beautiful Arteor switches provide a genuine wireless alternative. Working on the internationally recognised ZigBee protocol, the use of an in-ceiling controller eliminates the need for additional cabling in tricky installations. This means the switchplate does not even need to be mounted on the wall in some installations; it can be kept in a drawer and used like a remote controller.