Contact Us

Sleek & Clever

Perfect for unit blocks, renovations or anywhere it's difficult to run-in new cabling, or when you need a 2-way switch (like in a hallway) and additional cabling is not an option, these beautiful Arteor switches provide a genuine wireless alternative. Working on the internationally recognised ZigBee protocol, the use of an in-ceiling controller eliminates the need for additional cabling in tricky installations. This means the switchplate does not even need to be mounted on the wall in some installations; it can be kept in a drawer and used like a remote controller.

  • Choose from two styles: the sleek and seamless Touchplates in lustrous black or white, or the original Micropush switches in any one of the 17 Arteor coverplate finishes. 
  • 2 & 3 wire options
  • In-ceiling controller & wall-mounted controller options

Download the Arteor Trade Catalogue to see the full range complete with specification detail.