Contact Us

Multimedia Touchscreens

Central Control

These multi-media touchscreens enable home-owners to conveniently control all their electrical functions - such as lighting, sound and temperature - anywhere in the house, from a central point. Choose from 3 sizes:

  • 10"
  • 3.5"
  • 1.2"

From the 10" models, home-owners can see and speak with visitors at the front gate and view video surveillance footage. This makes it easy to monitor children in bedrooms, the backyard or the pool. They can also access online radio stations and set-up RSS feeds to customise their own news and entertainment service every day.

Download the catalogue for more information or give us a call on 1300 369 777 and chat with one of our Technical Customer Service team members.